Kitchen Non-Gas-Fired Make-up Air Units

Kitchen Non-Gas-Fired Make-up Air Units

Non-gas-fired make-up air units are configurable with electric, hot water, or steam coils for applications where gas is not an option. These units can also be applied with heating in applications that only require cooling.

OVERVIEW

#

MSX

The MSX is a highly configurable make-up air unit that can be utilized to meet the needs of a variety of applications. The MSX’s modular design allows for a wide range heating, cooling, and filtration options.

  • 800 to 48,000 cfm and 4 in. wg
  • ETL listed
Purchase Options: