TAUD
Model TAUD is a direct drive axial exhaust model with cast aluminum hub and blades. Typical applications include clean air, fume exhaust, and spark resistant construction. Features include butterfly dampers with a rolled edge for increased strength and gasket covered edges for quiet closure.
- 2,600 to 42,000 cfm
- Up to 1 in. wg.
Certifications:
UL/cUL Listed for Electrical (UL/cUL-705)
AMCA licensed for FEI & Air Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADTAUD
-