XG-RH Series
Model XG-RH Series return grilles combine the advantages of corrosion-resistant construction and durability with an attractive design, excellent performance, and competitive pricing.
OVERVIEW

XG-RH
Model XG-RH return grille combines the advantages of corrosion resistant construction and durability with an attractive design, excellent performance, and competitive pricing. These economical roll-formed aluminum return grilles and registers are available in several borders to integrate a wide range of ceiling and sidewall applications.
}

Available in 3-week Industry-leading lead times.
- Submittals
- Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
XG-RH
-
- Other Product Information
- Warranty