Linear Thermal Diffusers
Variable volume and constant volume air control.
Linear diffusers that auto-switch from a 2-slot horizontal throw when in cooling mode to a 1-slot vertical throw when in heating mode. Allows for easy calibration of the changeover set point.