XG-2100 Series

Model XG-2100 linear bar grilles and registers are engineered for supply and return air distribution in heating, cooling, and ventilating applications, and are designed for ceiling installation. The construction is of high-grade aluminum extrusions and offers a wide variety of mounting options.

OVERVIEW

XG-2100

Model XG-2100 is an extruded aluminum linear bar grille with 7/32-inch bars on 1/2-inch centers and 1/2-inch flanged frame, available with 0°, 15°, or 30° blade deflection.
Purchase Options:

XG-2100MC

Model XG-2100MC is an extruded aluminum linear bar grille mitered corner section with 7/32-inch bars on 1/2-inch centers and 1/2-inch flanged frame, available in 90°, 135° or special angles (SA) with 0°, 15°, or 30° blade deflection.
Purchase Options: