Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Perforated Ceiling Diffusers

Designed to blend into the ceiling and provide ultimate control.

Perforated ceiling diffusers provide a smooth, even appearance that blends into the ceiling. These supply diffusers
are available with adjustable pattern controllers on the face or neck, which provide an excellent air pattern control.