SEBR-30 Series
The SEBR-30 series feature 316 stainless steel construction. It is a pivoted backdraft damper for low-velocity systems. Dampers in this series include the SEBR-30 (no flange) along with SEBR-31 (flange on discharge) and SEBR-32 (flange on intake). These models are vertical mounted, allow horizontal airflow and prevent reverse airflow.
- Back Pressure: 2 in. wg (.5 kPa)
- Start-to-Open Pressure: 0.05 in. wg (.01 kPa)
- Velocity: Up to 2000 fpm (10.2 m/s)
- Temperature: Up to 180°F (82°C)
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
SEBR-30 Series
-
- Other Product Information
- Warranty