EM-40 Series
The EM-40 series are horizontally mounted backdraft dampers designed to allow vertical airflow down and prevent reverse airflow up. Model EM-40 has no flange, model EM-41 has a flange on the discharge side, and model EM-42 has a flange on the intake side. All dampers in this series open by air pressure differential and close by gravity. This series includes adjustable counterbalance weights to assist closing.
- Aluminum construction
- Pressure: Up to 10 in. wg (2.5 kPa)
- Velocity: 2500 - 3500 fpm (13 - 18 m/s)
- Temperature: Up to 180°F (82°C)
- Options and Accessories
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
EM-40 Series
-
- Videos
- Other Product Information
- Warranty
- Project Profiles