AMD-33
The AMD-33 combines the functionality of an accurate airflow measuring station and a low-leakage control damper into one compact assembly that measures and regulates airflow volumes to a target set point. This model comes standard with a modulating actuator and properly sized pressure transducer that output a signal proportional to cfm.
- Leakage: 6 cfm per sq. foot at 4 in. wg or 3 cfm per sq. foot at 1 in. wg (110 cmh per m sq at 1 kPa or 55 cmh per m sq. at .25 kPa)
- Velocity: 300 to 3000 fpm (1.5 - 15.2 m/s)
- Temperature: -20°F to 180°F (-29°C to 82°C)
- Transducer Operating Temperature: 32°F to 140°F (0°C to 60°C)
- Airflow Monitoring Accuracy: 5% of reading
Certifications:
AMCA Air Leakage and Air Performance
ASHRAE 62.1
California Title 24
IECC (International Energy Conservation Code)
- Options and Accessories
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADAMD-33
-
- Application Information
- Other Product Information
- Warranty