Greenheck HVLS Fan Wins Consulting-Specifying Engineer 2020 Product of the Year Award
December, 2020
Greenheck model DC-5, high volume low speed (HVLS) fan, received the gold level recognition as a Consulting-Specifying Engineer (CSE) 2020 Product of the Year. The award, voted on by the publication’s readers, was selected as the top product of the year in the HVAC: Air Movement, Compressors, Etc. category. Model DS was highlighted in the
December awards issue of Consulting Specifying Engineer.CSE2020_POYLogo_Gold

The DC-5 is the best performing HVLS fan in its class with up to 30% more airflow and 60% larger coverage areas than other products. It offers four sizes ranging from 8 to 14 feet in diameter and has an optimized design for maximum efficiency and coverage. Model DC-5 is licensed to bear the AMCA Seal for Circulating Fan Performance. The fan provides up to 55,800 cfm and uses quiet direct drive technology, making it up to 10 dBA quieter and 20% more efficient than comparable HVLS fans.

Visit CSE magazine to read more about the Product of the Year program.