DC-5 With Northern Light

Overhead HVLS fans with patented Northern Light® technology combine engineered air movement with the air cleaning benefit of UV-C lighting, making it the right selection for inactivating airborne pathogens.

Learn More about how overhead HVLS fans with Northern Light technology can deliver healthier, safer indoor air.

Key Features:
Fan Diameters 7 to 16 feet nominally

Airflow Range and Cooling Effect:
Up to 44,000 cfm
Up to 10oF/5oC

Motor and Voltage Options:
1/4 hp Direct Drive Motor
230V Single Phase

Mounting Options:
I-beams, steel trusses, wood beams, z-purlins, Unistrut®
Purchase Options: