LADTZ
The LADTZ is an architectural linear diffuser compatible for use with TechZone™ ceiling grids. Features adjustable air pattern controllers for precise airflow direction, available in horizontal and vertical configurations with standard or combo blades. Available in 4" and 6" wide unit widths and 1 to 2 slots based on unit widths.
Product Features
- Used specifically in 4” or 6” wide TechZone grids
- Can be used in (-6) lay-in applications or (-9) narrow tee applications
- Available as concealed mount
- Available with standard for combo-blade pattern controllers for horizontal or vertical applications
- Longest single section is 96"
- LADTZ-4 is a 1-slot design which fits in 4" TechZone grids
- LADTZ-6 is a 2-slot design which fits in 6" TechZone grids