Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LADMC

The LADMC architectural linear diffuser with mitered corners is designed to maintain a seamless, visually consistent appearance in corner or angled installations. Available in 90°, 135°, and approved custom angles, it comes in 1- or 2-slot configurations with slot widths ranging from 1" to 3", including 1-1/2", 2" and 2-1/2" options—ideal for design-driven spaces requiring both form and function.

Product Features

  • Mitered corners can come in 90 or 135 degree angles
  • Available with standard for combo blade pattern controllers for horizontal or vertical applications
  • Various frame types are available for different applications
  • Can come with hanger brackets for concealed mounting
  • Combination frames are available when two different frames are required on a single linear

Finishes

  • White/Black (White Finish is suitable for a primer coat if field painting is required)
  • Black
  • Satin Silver
  • Mill
  • Custom Color

Optional Accessories

  • Standard Blades
  • Combo Blades