XG-SGRPSR
Model XG-SGRPSR is a steel maximum security suicide deterrent perforated face grille with welded sleeve. The XG-SGRPSR is an excellent choice for maximum security applications such as psychiatric hospitals where security is of paramount concern.
-
Presentaciones
- XG-SGRP - Security Grille with Perforated Face
- XG-SGRPO - Security Grille with Perforated Face Only
- XG-SGRPSR - Maximum Security Suicide Deterrent Grille with Perforated Face, Steel Construction
- XG-SGRP-SRO - Security Grille with Perforated Face Only Suicide Resistant
- XG-SGRPSR-SS - Maximum Security Suicide Deterrent Grille with Perforated Face, Stainless Steel Construction
- Performance
- Catálogos
- Especificación
- Otra información del producto
- Garantía