Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Greenheck Introduces the RT-20 Rooftop Unit

March, 2026

Greenheck has expanded its rooftop unit (RTU) line with the addition of its smallest unit, Model RT-20. The RT-20 delivers 3 to 5 tons of packaged DX cooling, 500 to 2,000 cfm of airflow, and up to 175 mbh of indirect gas heating. Greenheck’s RT rooftop units revolutionize indoor comfort by precisely controlling both temperature and humidity with industry- Greenheck Rooftop Unit - Model RT-20leading standard features. These include inverter scroll compressors that maximize efficiency at part-load conditions; modulating indirect gas furnaces for tighter temperature control; direct drive supply and exhaust fans that offer a wide performance range and standard modulation capabilities for variable air volume (VAV) systems; and electronically commutated (EC) fan motors on condenser fans that modulate to save energy by controlling head pressure. The RT-20 joins Models RT-40, RT-70, and RT-120 to deliver up to 13,000 cfm across the product offering. Model RT-20 is well-suited for applications such as retail, classrooms, and small commercial spaces where energy efficiency and humidity control are critical.

 

For more information, please see our product page: https://www.greenheck.com/products/air-conditioning/rooftop-units

 

About Greenheck

Greenheck is a global leader in engineering and manufacturing air movement, control, and conditioning equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.