New Fan Filter Diffusers from Greenheck
August, 2023
Fan filter diffusers have been added to Greenheck’s growing line of healthcare, laboratory, and cleanroom (HLC) air distribution products. Fan filter diffusers are unidirectional diffusers with integrated EC motors and high-efficiency filters that provide ultra-clean air necessary in critical applications or retrofit applications where additional power is needed to overcome filter pressure drop. Ceiling-mounted, inline, and portable models are available.
Model HLC-FPS is a self-contained fan filter supply diffuser with industry-leading airflow rates up to 1200 cfm to meet USP 797 and 800 air change requirements. The HLC-FPS connects directly to system ductwork and is simple to install in a ceiling grid or hard ceiling.

Model HLC-FPR is a ceiling or wall-mounted fan filter return diffuser that creates a negative pressure environment drawing air up and out of a room, removing airborne contaminants via the unit’s gel-seal high-efficiency filter, and discharging clean air.
Model HLC-FPI is a ducted inline fan filter unit designed to continuously filter the air passing through the unit and remove a wide range of airborne contaminants, making it ideal for schools, office buildings, and other commercial indoor environments.
Model HLC-FPC is a fan filter mobile cart available in both recirculation and return/exhaust configurations that can act as an in-room air purification device.
Greenheck fan filter diffusers provide quiet, energy-efficient operation and can be specified with HEPA or ULPA filters, or supplementary MERV-rated pre-filters depending on the application. Greenheck’s HLC product line also includes laminar flow diffusers, radial flow diffusers, and surgical air curtains that are designed, engineered, and tested to meet or exceed critical environment standards for airflow performance and filtration efficiency.
For more information on Greenheck fan filter diffusers, visit www.greenheck.com/products/air-distribution/healthcare-laboratory-cleanroom-products/fan-filter-diffusers
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.