Greenheck Redesigns USF Centrifugal Utility Sets
May, 2023
Greenheck has redesigned model USF single-width centrifugal utility sets in sizes 4 to 24 to incorporate more features and options. The USF now offers expanded direct drive selections with Vari-Green® motors up to 10 hp. Factory-
mounted or ship-loose controls with VFDs are now available with belt or direct drive motor configurations up to 30 hp. Mounting options have expanded to include curb cap, curb cap with inlet box, and up to 24-inch equipment supports with spring isolators. The USF can be selected with forward-curved, backward-inclined, or higher-efficiency airfoil centrifugal wheels and many discharge arrangements that allow for different airflow directions without system losses from duct turns. Greenheck’s versatile model USF can be utilized in a wide selection of indoor or outdoor, supply or exhaust applications from commercial light and medium-duty general ventilation requirements to those requiring high airflows such as manufacturing processes, emergency, continuous high-temperature, or grease-laden exhaust. Model USF is licensed to bear the AMCA Seal for Fan Energy Index (FEI), Air & Sound Performance.
For more information, visit: https://www.greenheck.com/products/air-movement/fans/blowers/centrifugal-blowers.
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.