Greenheck Introduces BAER Belt Drive Sidewall Propeller Fan
March, 2023
Greenheck’s new model BAER belt drive sidewall propeller fan is designed for expanded performance and improved efficiency in wall-mounted clean air applications. The BAER features cast aluminum airfoil blades and hubs, an AC  induction motor, and an automatic belt-tensioning system that minimizes regular maintenance of the fan belt. The automatic belt-tensioner will adjust tension as the belt wears, easily doubling the life of the belt while maximizing the life of the fan and motor. Fan efficiency is also improved as proper belt tension minimizes drive loss. Model BAER is available in exhaust configurations with propeller diameters from 24 to 36 inches, and performance capabilities from 300 to 33,000 cfm and up to 3.3 in. wg. A full range of sidewall accessories is also available.
induction motor, and an automatic belt-tensioning system that minimizes regular maintenance of the fan belt. The automatic belt-tensioner will adjust tension as the belt wears, easily doubling the life of the belt while maximizing the life of the fan and motor. Fan efficiency is also improved as proper belt tension minimizes drive loss. Model BAER is available in exhaust configurations with propeller diameters from 24 to 36 inches, and performance capabilities from 300 to 33,000 cfm and up to 3.3 in. wg. A full range of sidewall accessories is also available.
 induction motor, and an automatic belt-tensioning system that minimizes regular maintenance of the fan belt. The automatic belt-tensioner will adjust tension as the belt wears, easily doubling the life of the belt while maximizing the life of the fan and motor. Fan efficiency is also improved as proper belt tension minimizes drive loss. Model BAER is available in exhaust configurations with propeller diameters from 24 to 36 inches, and performance capabilities from 300 to 33,000 cfm and up to 3.3 in. wg. A full range of sidewall accessories is also available.
induction motor, and an automatic belt-tensioning system that minimizes regular maintenance of the fan belt. The automatic belt-tensioner will adjust tension as the belt wears, easily doubling the life of the belt while maximizing the life of the fan and motor. Fan efficiency is also improved as proper belt tension minimizes drive loss. Model BAER is available in exhaust configurations with propeller diameters from 24 to 36 inches, and performance capabilities from 300 to 33,000 cfm and up to 3.3 in. wg. A full range of sidewall accessories is also available.For information visit https://www.greenheck.com/products/air-movement/fans/wall-mounted-fans/wall-axial-exhaust-fans
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.
 
         
                 eCAPS
eCAPS