Greenheck Expands Mixed Flow Square Inline Fan Line
April, 2022
Greenheck’s SQ mixed flow fan line featuring a unique combination of high efficiency, low sound, and ease of installation in a square housing design now includes a new outdoor option along with additional accessories and sizes. The SQ mixed flow fan can now be specified for ducted horizontal-mount outdoor applications when space constraints require a cost-effective rooftop-mounted unit. The outdoor option is base-mounted and includes a full cover over the unit to protect electrical components and prevent water entrainment.
New accessories include inlet and outlet guards to protect against intrusions; these guards remove easily for maintenance and inspection. The SQ mixed flow fan’s new filtration box provides a compact, clean air solution while eliminating the n
eed for special remote filter box assemblies. Removable access panels on both sides of the filter section allow for easy access and maintenance. A variety of washable aluminum, MERV-8 and MERV-13 filters are available. These accessories allow installation of the SQ mixed flow fan in a wide variety of inline applications.
With the addition of sizes 12 and 15, mixed flow model SQ is now available in ten sizes, 12 through 33, with performance ranges up to 27,497 cfm and up to 3 in. wg. Model SQ is available with single-phase or three-phase direct drive Vari-Green® motors up to 10 hp. Greenheck SQ mixed flow fans are licensed to bear the AMCA Sound and Air Performance and Fan Energy Index (FEI) seals. FEI allows comparison of fan efficiencies to improve selections to meet code requirements and provide highly efficient performance in a smaller size fan. Greenheck SQ mixed flow square inline fans are ideal for supply, exhaust, return, or make-up air systems in indoor and outdoor clean air applications where space is a prime consideration.
For more information, visit www.greenheck.com/products/air-movement/fans/mixed-flow-fans.
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control and conditioning equipment. For 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.
New accessories include inlet and outlet guards to protect against intrusions; these guards remove easily for maintenance and inspection. The SQ mixed flow fan’s new filtration box provides a compact, clean air solution while eliminating the n
.jpg?sfvrsn=b65c6251_2)
With the addition of sizes 12 and 15, mixed flow model SQ is now available in ten sizes, 12 through 33, with performance ranges up to 27,497 cfm and up to 3 in. wg. Model SQ is available with single-phase or three-phase direct drive Vari-Green® motors up to 10 hp. Greenheck SQ mixed flow fans are licensed to bear the AMCA Sound and Air Performance and Fan Energy Index (FEI) seals. FEI allows comparison of fan efficiencies to improve selections to meet code requirements and provide highly efficient performance in a smaller size fan. Greenheck SQ mixed flow square inline fans are ideal for supply, exhaust, return, or make-up air systems in indoor and outdoor clean air applications where space is a prime consideration.
For more information, visit www.greenheck.com/products/air-movement/fans/mixed-flow-fans.
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control and conditioning equipment. For 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.