Greenheck's New Open Plenum Array Offers Optimized Ventilation
May, 2021
Greenheck’s new model OPA is a configurable Open Plenum Array that can be designed and optimized for a specified height and width. With customization available based on sound, horsepower, number of fans, or overall efficiency criteria, the Open Plenum Array
offers multiple solutions for a variety of performance needs. Constructed of foam-filled galvanized steel panels within a laser cut and formed galvanized steel structure, the OPA can be specified in sizes up to 96 inches in height and 636 inches in length. The array can be powered with NEMA premium AC induction motors up to 10 hp or three-phase Vari-Green® motors with an integrated drive providing industry-leading IE5 efficiencies. Seven wheel sizes are available with aluminum wheel construction as standard on all selections. Optional airfoil construction is also available. Greenheck’s factory-tested and fully assembled Open Plenum Array is ideal for data center, mission critical, and custom air handling applications.
Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.
For more information visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.
For more information visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.