Greenheck Offers More Ceiling Radiation Damper/Bath Fan Combinations for Wood Truss Applications
August, 2020
Greenheck’s new ceiling radiation damper model CRD-320WT, combined with select models of Greenheck ceiling exhaust bathroom fans, adds even more code-compliant
options for wood truss applications. The CRD-320WT damper is UL approved for use in 20 different, one-hour combustible, UL rated ceiling/floor assemblies. The damper can be factory-mounted to one of seven Greenheck SP-B ceiling exhaust fans (size 50 to 200 cfm) or two low-profile SP-L fans (size 50 to 80 cfm) when required in a ceiling installation. The combined unit is shipped ready to install eliminating field assembly for fast, easy installation. The CRD-320WT ceiling radiation damper combined with SP-B or SP-L bathroom fans, AMCA Certified for Air and Sound Performance, are ideal for multifamily structures, condos, hotels, hospitals and schools.
Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.
For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.
For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.