Model DC-5 HVLS Fan Receives Engineered Systems’ 2020 Commercial Comfort Product of the Year
August, 2020
Model DC-5 high volume low speed (HVLS) fan has won Engineered Systems’ 2020 Commercial Comfort Product of the Year Award in the IAQ/Ventilation category. Winners were officially announced in the August digital issue of Engineered Systems. To read the
article and learn more about the Commercial Comfort Product of the Year contest visit Engineered Systems Magazine.
The DC-5 is the best performing HVLS fan in its class, with up to 30% more airflow and 60% larger coverage areas than other products on the market. With its unique direct drive motor, the DC-5 is also 20% more efficient than other HVLS fans and up to 10 dBA quieter. Licensed to bear the AMCA Seal for Circulating Fan Performance, Model DC-5 is available in four sizes ranging from 8 to 14 feet in diameter with performance up to 55,800 cfm.

The DC-5 is the best performing HVLS fan in its class, with up to 30% more airflow and 60% larger coverage areas than other products on the market. With its unique direct drive motor, the DC-5 is also 20% more efficient than other HVLS fans and up to 10 dBA quieter. Licensed to bear the AMCA Seal for Circulating Fan Performance, Model DC-5 is available in four sizes ranging from 8 to 14 feet in diameter with performance up to 55,800 cfm.