Greenheck Introduces Five-Blade Commercial HVLS Fan
June, 2020
Greenheck’s line of high-volume low-speed (HVLS) fans continues to grow with the addition of model DC-5, a five-blade HVLS fan incorporating a sleek, lightweight design. DC-5 fans weigh less than 100 pounds and feature a plug-and-play wiring design for quick, easy installation. Designed for commercial building applications, the DC-5 is the best performing
HVLS fan in its class with up to 30% more airflow and 60% larger coverage areas than other products on the market. The unique direct drive motor allows the DC-5 to run up to 10 dBA quieter and 20% more efficiently than other HVLS fans. Licensed to bear the AMCA Seal for Circulating Fan Performance, the DC-5 is available in four sizes ranging from 8 to 14 feet in diameter with performance capacities up to 55,800 cfm.
DC-5 fans ship with over 10 standard safety features including fan impact detection, intelligent VFD and motor protection, and redundant fan restraint systems. Full color customization and an array of accessories are available, including automatic controls based on building temperature and humidity. A 115V or 208-230V single phase power input allows for easy integration in commercial buildings. Backed by a standard 10-year warranty, Greenheck model DC-5 fans are ideal for destratification, comfort cooling and condensation prevention in offices, schools, restaurants, fitness centers, and automotive facilities.
Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.
For more information, contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399 or visit www.greenheck.com

DC-5 fans ship with over 10 standard safety features including fan impact detection, intelligent VFD and motor protection, and redundant fan restraint systems. Full color customization and an array of accessories are available, including automatic controls based on building temperature and humidity. A 115V or 208-230V single phase power input allows for easy integration in commercial buildings. Backed by a standard 10-year warranty, Greenheck model DC-5 fans are ideal for destratification, comfort cooling and condensation prevention in offices, schools, restaurants, fitness centers, and automotive facilities.
Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.
For more information, contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399 or visit www.greenheck.com