Greenheck Introduces the Modular SP-AP Ceiling Exhaust Fan
November, 2019

The latest advance in Greenheck’s line of SP commercial ceiling exhaust fans is the modular SP-AP fan that offers exceptional design versatility and energy efficiency. The SP-AP’s constant CFM EC motor technology ensures performance set points resulting in improved indoor air quality when application static pressure is higher than expected. The SP-AP is two speed capable (constantly on low speed) with built-in time delay. Three built-in high-speed airflow settings of 50, 80 and 110 cfm meet most common applications. Plug-and-play sensor modules (motion, humidity, CO2, and night light) enable easy customization. A universal duct connector for 4”, 5” and 6” ducting along with an install bracket and room side-duct connection allows for simple, quick installation in both new construction and retrofits. Certified as an Energy Star Most Efficient 2019 product, the SP-AP is ideal for multifamily applications such as condominiums, apartment buildings, hotels, and senior living facilities.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment. 

 For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.