Experience Best-In-Class Product Selection with:

eCAPSeCAPS

BALANCING DAMPERS FAQS

Answers to your most Frequently Asked Questions about Greenheck balancing dampers.

P:
P:Do manual balancing dampers come standard with a hand quadrant?
R:
R:Yes, manual hand quadrants are standard on manual balancing dampers.
P:
P:Does Greenheck offer a cable-operated balancing damper available?
R:
R:Yes, our MBD series dampers have the option to add a cable operator with 3, 6, or 9 foot cables. Additional cable kits are available for field installation.