Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RSQ Exhaust

Model RSQ is a direct-driven mixed flow exhaust hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra style hood. These units feature a weather resistant galvanized steel housing and offer various configurations and accessories. For details on the supply version of this product, click here.

  • Up to 25,200 cfm
  • Up to 3 in. wg.
  • Vari-Green® EC motors up to 10 hp

Certificaciones:

Certificación eléctrica UL/cUL (UL/cUL-705)

AMCA licensed for FEI, Air & Sound Performance

High Wind Rated (Miami-Dade NOA certified)

Purchase Options: