Experience Best-In-Class Product Selection with:

eCAPSeCAPS

UP

The UP model is a universal plenum constructed from galvanized steel, designed for use with linear diffusers or grilles. It is available with or without internal insulation to meet specific project needs. The standard plenum height is 10.5", with standard lengths of 24", 36", 48", 60", and 70". Custom sizes are available upon request. Inlet options include 6" round, and 8", 10", 12", and 14" oval. Multiple damper configurations are offered to suit a range of airflow control requirements.

Product Features

  • Can be used with any linear diffuser or linear bar grille model
  • Beaded inlet collars enable a simplified duct connection
  • Optional dampers can be included to control the airflow
  • Standard inlet sizes are 6" (round) or 8", 10", 12" and 14" (oval)
  • Standard lengths available are 24", 36", 48", 60" and 72"
  • Standard galvanized steel construction
  • Standard insulation on UPI is 1/2" internal fiberglass with other options available
  • UP-LAD, UP-LSD, UP-LBG also available with optional insulation

Optional Accessories

  • IDLQ - Inlet Damper with Locking Quadrant
  • ROD - Remote Operated Damper
  • FODR - Face-Operated Damper Rod