Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-AFL-MCC

Model XG-AFL-MCC is an extruded aluminum architectural linear slot diffuser mitered corner section with concealed mounting hardware, available in 90°, 135°, or special angles, one-inch to three-inch slot widths and one or two slots.