Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RG41

The RG41 return grille is available in aluminum or steel and features a 1.25-inch border with fixed single deflection blades—offered in horizontal or vertical orientation at 0° or 40° angles for precise airflow control.

Product Features

  • Fixed roll-formed blades
  • Vertical or horizontal blade orientation
  • Steel construction (RG41-S)
  • Aluminum construction (RG41-AL)
  • Available in surface mount or lay-in border styles
  • Fixed 0° or 40° blade deflection
  • Largest single section size is 48x48 inches
  • Oversized units made in multiple sections with mullion strips

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • OBDA - Aluminum Opposed Blade Damper
  • L9 - Equalizing Grid (Square / Rect)
  • G3 - Equalizing Grid (Round)
  • PF - Sidewall Plaster Frame
  • TBPF - T-Bar Plaster Frame
  • LIPF - Lay-In Plaster Frame
  • TR - Square to Round Transition
  • TR-Deep - Deep Transition