RGPF-FF
Model RGPF-FF perforated face filter grilles constructed of aluminum or steel are ideal for return and exhaust filter applications requiring low pressure drop and low sound. Its design offers a hinged face for one-inch thick filters (provided by others).
Product Features
- 51% free area perforated metal face panel
- Steel construction available (RGPF-FF-S) - Aluminum construction (RGPF-FF-AL)
- Available in surface mount or lay-in border styles
- Largest single section size is 48x48”
- Filter Racks ordered to fit either 1" or 2" Filters
- Filter size is equal to nominal neck size