CDPP
Model CDPP is an economical choice for non-ducted plenum return applications and are shipped without pattern controllers.
Product Features
- Perforated lay-in panels provide a smooth architectural ceiling
- Good performance at lower return velocities
- Available in aluminum or steel
- Can be selected to fit any T-bar grid size
- 51% free area
- Used in non-ducted return applications