Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-TL-500

Model XG-TL-500 single duct air terminal unit is for low-profile applications. The unit is served by a central air handler and modulates the amount of primary cooling air to the space between a minimum set point and the design airflow. Its construction uses industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity.


Capacities ranging from 80-4,000 cfm in eight sizes.

Pneumatic or direct digital controls available.

Hot water or electric heat available for reheat applications.

Product Features:

  • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
  • All metal constructed inlet flow sensor with extra balancing taps
  • Rectangular discharge with slip and drive duct connection
  • 22-gauge galvanized steel casing, mechanically sealed for low leakage construction
  • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
  • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc
  • Reduced height for low clearance applications
  • All TL-500 terminal units are AHRI certified and shipped with the AHRI seal

Certificaciones:

ETL

AHRI

Complies with NFPA 90A and UL 181

UL 60335

Purchase Options: