XG-MSC Series
The XG-MSC Series are thermally powered variable volume air diffusers which are completely self-powered and self-contained.
OVERVIEW
XG-MSC
Model XG-MSC is a square plaque face thermally actuated cooling only diffuser.
XG-MSCAH
Model XG-MSCAH is a square plaque face thermally actuated cooling diffuser with adjustable heating setpoint.
XG-MSCVH
Model XG-MSCVH is a square plaque face thermally actuated cooling and heating diffuser.
-
Presentaciones
- XG-MSC - Plaque Diffuser with Cooling Control
- XG-MSC-AL - Plaque Diffuser with Cooling Control, Aluminum
- XG-MSCAH - Thermally Actuated Ceiling Diffusers - VAV Cooling / Adjustable Heating
- XG-MSCVH - Thermal Plaque Diffuser - Separate Heating & Cooling Set Points
- XG-MSCAH-AL - Thermally Actuated Ceiling Diffusers - VAV Cooling / Adjustable Heating, Aluminum
- XG-MSCVH-AL - Thermal Plaque Diffuser - Separate Heating & Cooling Set Points, Aluminum
- Performance
- Catálogos
- Especificación
- Información de aplicación
- Garantía