RVE
Pre-engineered rooftop unit features a total enthalpy wheel that rotates between two airstreams while transferring both sensible (heat) and latent (moisture) energy. Ideal for applications requiring high percentages of outdoor air, the enthalpy wheel offers up to 80% total effectiveness significantly reducing the heating and cooling capacity requirements for lower operating costs. Heating and cooling options are then provided downstream of the enthalpy wheel to provide additional tempering and dehumidification.
Airflow Range: 500 - 18,000 cfm
Cooling Capacity: 5 - 70 tons
Unit Construction
- 2-inch double wall cabinet with R13 injected foam
- Exterior unit coating with 2,500-hour salt spray rating
- Optional horizontal duct configurations for side return and supply
Choose from a variety of other control options for efficient operation including integration into building management systems. These controls come pre-programmed from the factory and are easily configured in the field.
Learn More about DOAS Controls!
- Catálogos
- Manuales de Instrucciones
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CADRVE
-
- Información de aplicación
- Videos
- Otra información del producto
- Garantía
- Perfiles de proyecto