RVC
Pre-engineered rooftop unit incorporates a total enthalpy core that provides both sensible and latent heat transfer and meets ASHRAE 90.1 minimum efficiencies. As the enthalpy core has no moving parts, the need for mechanical maintenance and repair is greatly reduced. The unit is ideal for commercial, institutional, and industrial applications requiring low cross leakage and minimal maintenance. Heating and cooling options are then provided downstream of the enthalpy core to provide additional tempering and dehumidification.
Airflow Range: 500 - 15,000 cfm
Cooling Capacity: 5 - 70 tons
Unit Construction
- 2-inch double wall cabinet with R13 injected foam
- Exterior unit coating with 2,500-hour salt spray rating
- Optional horizontal duct configurations for side return and supply
Choose from a variety of other control options for efficient operation including integration into building management systems. These controls come pre-programmed from the factory and are easily configured in the field.
Learn More about DOAS Controls!
- Catálogos
- Manuales de Instrucciones
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CADRVC
-
- Información de aplicación
- Videos
- Otra información del producto
- Garantía
- Perfiles de proyecto