Grease Trapper ESP

The Grease Trapper ESP Pollution Control Unit uses electrostatic precipitator modules and carbon filters to remove grease, smoke and odors from the exhaust airstream. UL Listed to the new outline UL 8782 – Pollution Control Units for Commerical Cooking – and meeting the requirements of UL 867 Standard for Electrostatic Air Cleaners earns the Grease Trapper ESP recognition as one of the safest pollution control units in the market.

Simplified plumbing inlet and drain connections, paired with updated plug-and-play wiring and the automated wash down sequence allows for the grease buildup on the prefilters and ESP collector plates to be easily removed with the touch of a button or on an automatic daily schedule.

OVERVIEW

Grease Trapper ESPâ„¢

The Grease Trapper ESP Pollution Control Unit uses electrostatic precipitator modules and carbon filters to remove grease, smoke and odors from the exhaust airstream.
  • Available with UL 300 Fire Suppression Systems
Certifications:

UL/ULC Listed Per UL 8782 - Pollution Control Units for Commercial Cooking

Purchase Options:
Codes:

Built in accordance to IMC 507

Built in accordance to NFPA 96