Kitchen Inline Fans

Inline fan models meet a wide range of applications in restaurants, commercial kitchens and other facilities. Units mount in the ceiling or on the floor. Performances range from several hundred cfm to over 100,000 cfm and pressure up to 10 in. wg.

OVERVIEW

QEI

The QEI is a mixed flow fan for commercial, institutional, and industrial applications handling everything from clean air to high temperature exhaust. Model offers multiple construction levels to match the application providing best performance at the most economical solution. Features performance enhancing airflow straightening vanes and easily accessible motor outside of the airstream. The QEI model has a variety of mounting options for indoor and outdoor locations.

  • 1,100 to 116,000 cfm
  • Up to 8 in. wg
  • Spark A, B and C resistant construction available
  • Galvanized, chemical resistant coated steel or aluminum housing material options
Certifications:

UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762), and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Purchase Options:

SQ Centrifugal

Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and backward-inclined wheel.

  • 40 to 5,025 cfm
  • Up to 2.0 in. wg
Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certification available on select sizes and configurations

Purchase Options:

BSQ

Model BSQ is a belt drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.

  • 60 to 27,700 cfm
  • Up to 4.0 in. wg.
Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certification available on select sizes and configurations

Purchase Options: