Kitchen Centrifugal Upblast Exhaust Fans

Centrifugal upblast exhaust fans have direct and belt drive options with efficient backward-inclined centrifugal wheels and aerodynamic inlet cone, minimizing system effects. Motors on these fans are out of the airstream, making each suitable use in commercial kitchens. Typical applications include fume hood exhaust, kitchen grease exhaust and smoke control.

OVERVIEW

CUE

Model CUE is a direct drive fan designed for roof or wall mounting, where the exhaust air is directed away from the mounting surface. Constructed of a single piece, continuously welded housing, this fan is used for exhausting contaminated or grease laden air.
  • 60 to 14,700 cfm
  • Up to 3.0 in. wg.
Certifications:

High Temp

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

Purchase Options:

CUE-WALL

Model CUE-WALL is a direct drive fan designed for roof or wall mounting, where the exhaust air is direct away from the mounting surface. Constructed of a single piece, continuously welded housing, this fan is used for exhausting contaminated or grease laden air.
  • 65 to 6,400 cfm
  • Up to 3 in. wg.
Certifications:

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

CUBE

Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

  • 180 to 30,000 cfm
  • Up to 5.0 in. wg.
Certifications:

High Temp

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)

Purchase Options:

CUBE-WALL

Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

  • 375 to 14,700 cfm
  • Up to 5 in. wg.
Certifications:

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

USGF

The USGF is a belt drive fan ideal for heavy grease exhaust applications where cooking requires large amounts of grease and/or solid fuels. Units feature a non-stick coated steel wheel with a steel housing and curb cap. The unit is powder coated for added protection.

  • 330 to 6800 cfm
  • Up to 3.25 in. wg.
Certifications:

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)

Purchase Options: