Rooftop Ventilators with Heating and Cooling
Greenheck's rooftop ventilators with heating and cooling are designed to handle up to 100% outside air and can be applied to dedicated outdoor air systems, variable air volume systems, and constant air volume systems. Each model includes many value-added features such as 2" double wall construction, and airfoil plenum fans.

-
What's New
- No news available.
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
General Information
- No information available.
Overview
-
Model MPX
The model MPX is a 100% outdoor air unit designed with packaged DX cooling. The integral packaged air-cooled refrigeration system utilizes R-410a refrigerant and has optional Hot Gas Bypass and Hot Gas Reheat. Airflow volumes range from 1,000 to 9,000 cfm with external static pressure capabilities up to 3.0 inches of water gauge.
Digital Scroll Compressors: Optional
-
Model RV
The Greenheck model RV is designed to condition high percentages of outdoor air in a variety of applications. Supply airflow ranges from 800 - 9500 cfm and up to 3 inches of external static pressure.
Cooling: Packaged DX; Split DX coil; Chilled water coil
Heating: Indirect gas furnace; Electric heater; Hot water coil
Digital Scroll Compressors: Optional


