Car Park Fans

As cars are parked within an underground parking structure, carbon monoxide (CO) and other noxious fumes are emitted into the atmosphere. There is a need for an efficient ventilation system that can remove these toxins, circulate fresh air into the car park, and assist firefighters in the case of a fire emergency. The GreenJet series includes a range of performances to accommodate your needs for parking garage ventilation.

Ductless designs use transfer fans to dilute and remove contaminants and control the smoke. When installed on the ceiling, they move the air towards the exhaust area, by effectively creating a continuous flow, avoiding the creation of stagnant zones where air gets trapped.

Car Park Fans

Overview

  • Model GJX: Unidirectional Axial, Direct Drive

    Model GJX: Unidirectional Axial, Direct Drive

    GJX GreenJet fans are used with inlet and outlet silencers, inlet guards, mounting bracket and aluminum die cast propellers and blades. Model features a true airfoil design propeller which is designed to move high volumes of air at a high efficiency in a smaller diameter fan.

    • 4-17 lb force of thrust (18-75N)
    • Certifications:
      • ULcUL listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control
      • AMCA licensed for Air Performance (AMCA 210)



Catalogs

Instruction Manuals

Specifications

RSS Youtube LinkedIn Facebook