Vektor-ERS
Reduce laboratory ventilation operating costs with Vektor energy recovery lab exhaust systems.
Laboratories use a significant amount of energy. Greenheck's Vektor™ energy recovery systems utilize glycol filled run-around coils to safely transfer energy between the laboratory exhaust and supply airstreams to reduce the laboratory's consumption. This sensible only heat transfer system allows the supply and exhaust duct system to be separated and safely prevents the possibility of cross contamination.

-
What's New
-
Application Information
-
Project Profiles
-
General Information
Advantages
- Reduced laboratory operation cost
- Physical separation between exhaust and supply air
- Zero cross contamination between supply and exhaust
- Energy recovery efficiency to 50%
- Exhaust system flow up to 60,000 cfm
- External static pressures to 10 in. wg
- Utilized side inlet centrifugal Vektor-CD or inline mixed flow Vektor-MD blowers
- Insulated double wall plenum with coated steel or stainless steel interior
- Corrosion resistant coated extended surface energy recovery coil(s)
- Multiple blower configurations for redundancy and energy saving exhaust flow modulation
- Constant volume or variable volume lab exhaust systems
- Medium to high efficiency filtration options
- Standard as well as custom system configurations
- Single source system responsibility
Overview
-
Vektor-ERS
Laboratories use a signficant amount of energy. Greenheck Vektor energy recovery systems utilize glycol filled run-around coils to safely transfer energy between the laboratory exhaust and supply airstreams to reduce the laboratory's consumption. This sensible only heat transfer system allows the supply and exhaust duct system to be separated and safely prevents the possibility of cross contamination.
Catalogs
Performance Catalog
- Vektor-CD Performance Catalog
- Vektor-CD Performance - Sizes 12-33
- Vektor-CD Performance - Selection Information
- Vektor-MD Performance Catalog
- Vektor-CD Sound Performance & Specifications - Sizes 36-66
- Vektor-MD Performance - Introduction, Selection Information
- Vektor-MD Performance - Sizes 15 -24
- Vektor-MD Performance - Sizes 27 - 49
- Vektor-MD Performance - Sound Data, Dimensions and System Configurations


