DETAILS
    Close

    Vari-Green Temperature/Humidity Control, Product # 384666

    Vari-Green Temperature/Humidity Control, Product # 384666

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.

    • Adjustments for set point, minimum and maximum fan speed
    • Fan speed and temperature or humidity level are available as an analog output to read by a building automation system or secondary device.
    • Shipping Type:
      Parcel
    • Units:
      EA

    • Adjustments for set point, minimum and maximum fan speed
    • Fan speed and temperature or humidity level are available as an analog output to read by a building automation system or secondary device.
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    387127
    Control, Vari-Green, Temp/Rh, Bapi, Des2, Product # 387127 Vari-Green $1,162.15 EA $1,162.15 In-Stock

    The Indoor Air Quality Temperature / Humidity control monitors the temperature and/or the relative humidity in a space. It will automatically adjust the ventilation rate to or from a space by increasing or decreasing the speed of the fan based on the desired set point. Recommended for use in assisted living facilities, schools, prisons and buildings constructed of materials that are more sensitive to high moisture levels.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6.5 in
    Width
    2 in
    Height
    4 in
    Weight
    0.4 lbs
    Includes
    Vari-Green Temperature/Humidity control
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget