DETAILS
    Close

    Vari-Green Transformer Retrofit Kit, Product # 867009

    Vari-Green Transformer Retrofit Kit, Product # 867009

    The Vari-Green transformer provides a 24-volt power source from the existing line voltage at the fan to the motor and controls. It has two dry auxiliary contacts (one normally open and one normally closed) available to signal a motorized damper or interlock with other devices.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $509.12
    In stock 
    33 on Hand
    Free shipping

    The Vari-Green transformer provides a 24-volt power source from the existing line voltage at the fan to the motor and controls. It has two dry auxiliary contacts (one normally open and one normally closed) available to signal a motorized damper or interlock with other devices.

    • Shipping Type:
      Parcel
    • Units:
      EA

    The Vari-Green transformer provides a 24-volt power source from the existing line voltage at the fan to the motor and controls. It has two dry auxiliary contacts (one normally open and one normally closed) available to signal a motorized damper or interlock with other devices.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    4 in
    Height
    6 in
    Weight
    3 lbs
    Includes
    0-10V harness
    Fasteners
    Mounting brackets
    Vari-Green transformer
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget