Centrifugal Supply Fans

Centrifugal roof supply fans include filtered and non-filtered belt-driven units. These fans are suitable for non-tempered kitchen make-up air or building supply air.

OVERVIEW

SAF

The SAF is a belt drive, filtered supply fan, designed to provide non-tempered, filtered make-up air in commercial and industrial applications. These units feature a forward-curved wheel and galvanized steel housing.

  • 800 to 14,300 cfm
  • Up to 3.5 in. wg.
Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:

RSF

Model RSF is a belt drive, roof-mounted supply fan. It provides unrestricted airflow and maximum weather protection. Each unit features a forward-curved wheel and heavy gauge galvanized steel housing.

  • 600 to 16,300 cfm
  • Up to 2.0 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI & Air Performance

Purchase Options: