Vari-Green Motors
The Vari-Green® motor is a highly reliable, energy efficient, electronically commutated (EC) motor, capable of an 80% turndown. Simple to control, through an onboard potentiometer or any 0-10V signal, the Vari-Green motor is compatible with all Vari-Green controls and many industry controls.
OVERVIEW
 
                                                Vari-Green Motor, Single Phase
The electronically commutated (EC) Vari-Green (VG) motor combines technology, controllability and energy-efficiency into one single low-maintenance unit. Motors are available in single phase with sizes ranging from 1/15 to 2 hp and extended RPM motors in ½ and ¾ hp.
 
                                                Vari-Green Motor, Single/Three Phase
                                                            The electronically commutated (EC) Vari-Green (VG) motor combines technology, controllability and energy-efficiency into one single low-maintenance unit. Motors are available in single and three-phase, sizes ranging from 1 to 10 hp. Modbus, shaft grounding and I/O's are standard on these nominal HP Vari-Green motors.
                                                        
                                                                        
                                                                
                                                        
                                                    - Catalogs
- 
                                                            
                                                                
                                                                Instruction Manuals 
                                                                
                                                            
                                                            - Vari-Green Motor and Controls IOM (#473681)
- Single/Three Phase Vari-Green Motor IOM
- Single/Three Phase Vari-Green Motor Quick Start Guide (#484390 IOM)
- Single/Three Phase Vari-Green Motor User Manual Supplements
- Supplemental Wiring Details for Models SP/CSP-A700 and SP/CSP-A1050VG with Vari-Green Motor (#483670 IOM)
 
- Specifications
- Videos
- Project Profiles
 
         
                 eCAPS
eCAPS
             
             
             
                   
                                     Configure to Order
Configure to Order