Kitchen Indirect Gas-Fired Make-up Air Units

Indirect gas-fired heating make-up air units feature 80% total efficient furnaces offering staged and modulating options to 16:1 to provide customers and staff a comfortable environment.

OVERVIEW

IGX

Model IGX is a highly configurable indirect gas-fired heating system. The unit has a modular design for maximum flexibility. Recirculation and VAV options are available in addition to constant volume, 100% outdoor air operation. The IGX has heating, cooling, and airflow capacities to provide make-up air across a broad range of applications.

  • 800 to 15,000 cfm and 3 in. wg
  • Up to 1,200,000 BTU/hr.
  • Cooling options: packaged direct expansion, split direct expansion, chilled water, or evaporative cooling
  • 16:1 electronic modulation per furnace
  • ETL listed
Purchase Options: