Variable Volume Controls

Reduce energy consumption and operating costs by automatically decreasing airflow based on demand.

OVERVIEW

GKC-DCV

Industry-leading turndown capabilities, high-efficiency motors and heat sensors, and the quick response and convenience of our demand controlled kitchen ventilation save time and money. Model GKC-DCV monitors cooking temperatures and adjusts exhaust and supply fan speeds. Fans operate at a reduced volume, saving energy when the cooking load reduces.
  • Hood-mounted sensors respond five times faster than duct mounted sensors
  • Reduced maintenance
  • Reduced noise
  • Easy-to-use touchscreen
  • 100% override
Certifications:

UL/cUL 710

UL/ULC Listed per UL 891

UL Certified 60730-1 Standard

UL Certified CSA-E60730-1 Standard

Purchase Options:
Codes:

NFPA 96

Complies with IMC 507.1.1

Canadian Electrical Code (CEC)

National Electrical Code (NEC)

Vari-Flow Air Management System

Strategically placed heat sensors effectively monitor the cooking operation and quickly adjust airflow to meet the demand. Reducing energy during slower periods of the day reduces electrical energy consumption and decreases heating and cooling loads—all significantly reducing operating costs.

  • Exceptional turndown
  • Capture tank mounted sensor
  • Space pressure control
  • User interface keypad and optional touchscreen
Certifications:

Complies with IECC C403.2.8

Complies with IMC 507.1.1

UL/ULC Listed per UL 891

Purchase Options:
Codes:

IMC 507.2.1.1

Melink Intelli-Hood System

The Melink® Intelli-Hood® uses both heat sensors and optic sensors to monitor the cooking operation and modulate the airflow. The optic sensors provide additional control, especially in large cooking batteries containing steamers, kettles and other similar appliances that produce a lot of smoke or steam.
  • Optic Sensors
  • Professional Service - includes a factory start-up
  • Control Large Systems
  • Reduces airflow by 50% or more
Certifications:

Complies with IMC 507.1.1

UL/ULC Listed per UL 710

UL/ULC Lister Per UL2017

Purchase Options: