Energy Recovery Ventilators With Cooling and Heating
Greenheck manufactures four product lines, ERCH, ERT,VersiVent and APEX that combine the benefit of the total energy wheel with supplemental heating and cooling. Fresh outdoor air is preconditioned by the enthalpy wheel, recovering up to 80% of the energy from the exhaust air, while the coil section further conditions the outdoor air to the desired conditions.
To expand the cooling and heating capabilities of the energy recovery wheel, a variety of tempering options are available. The coil section accommodates a cooling coil, a heating coil, or both.

-
What's New
-
Application Information
-
Project Profiles
-
General Information
Overview
-
Model VER (VersiVent)
VersiVent model offers the next level of custom features in a standardized product. There is flexibility in choosing the type of heating, cooling and wrap around pipe options, 2 inch double wall housing, high efficiency centrifugal plenum supply fan, and increased pressure capabilities to 3 inches w.g. on supply. The size and configuration of each VersiVent is based on performance and options selected. The optional packaged dx cooling system from Greenheck is charged with environmentally friendly R410a refrigerant. CFM performance range from 2,000 - 10,000.
Cooling Options: Chilled Water, Direct Expansion (DX) - split system or integral condensing
Heating Options: Hot Water, Indirect Gas, Electric
Digital Scroll Compressors: Optional
-
Model APEX
Doubles the airflow capacity of the ERCH & ERT to 20,000 cfm providing convenient centralized air distribution. This semi-custom energy recovery rooftop ventilator with optional heating and cooling is available at a fraction of the price of the typical custom ventilators in this airflow range. Automatically generated submittals and an 8-week leadtime also make the APEX more attractive than a custom ventilator.
Cooling options: Chilled Water, Direct Expansion (DX)
Heating options: Hot Water, Electric
-
Model ERCH
Designed with forward curved fans, model ERCH handles applications up to 1.5 in. wg. external static pressure. Compact and economical, model ERCH is an ideal dedicated outdoor air handling unit.
Cooling Options: Chilled Water, Direct Expansion (DX) - split system or integral condensing
Heating Options: Hot Water, Electric, Indirect Gas
Digital Scroll Compressors: Optional
-
Model ERCH-HP
The ERCH-HP is a compact and economical dedicated outdoor air unit designed specifically for water source and geothermal heat pump applications. It combines the energy saving benefits of a total enthalpy wheel, with a full reversing water source heat pump module. The ERCH-HP can handle applications up to 10,000 cfm of outdoor air and 1.5 in. wg. of external static pressure.
-
Model ERT
To expand the cooling and heating capabilities of the energy recovery wheel, a variety of tempering options are available. The coil section accommodates a cooling coil, a heating coil, or both. A wrap around heat pipe is available for providing space neutral air with the lowest operating cost.
Cooling options: Chilled Water, Direct Expansion (DX)
Heating options: Hot Water, Electric.
Catalogs
- Model APEX - for applications over 10,000 cfm
- Model ERCH - for applications up to 1.5 in. wg. ESP and up to 10,000 cfm
- Model ERCH with Packaged DX Option
- Model ERCH-HP with Integral Water Source Heat Pump
- Model ERT - for wrap around heatpipe applications over 1.5 in. wg. ESP and up to 10,000 cfm
- Model VER (VersiVent)
Instruction Manuals
- Model APEX-200 - Energy Recovery Unit (#462255 IOM)
- Model ERCH - Energy Recovery Unit with Packaged DX (#468151 IOM)
- Model ERCH and ERT - Energy Recovery Unit with Tempering (#460945 IOM)
- Model VersiVent (#471849 IOM)
- PVF/PVG Indirect Gas-Fired Heat Modules (#474645 IOM)
Assembly Instructions
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
APEX | In CAPS | |||||||
![]() |
ERCH | In CAPS | Transmit | In CAPS | |||||
![]() |
ERCH-HP | In CAPS | Transmit | In CAPS | |||||
![]() |
ERT | In CAPS | |||||||
![]() |
VER (VersiVent) | In CAPS | |||||||
Other Info
Application Information
- Heat Pump Refrigeration System - Cooling Mode
- Standard Direct Expansion (DX) Cooling Air Conditioning System
Application Manual
Technical Information
- The Importance of ARI Certification
AMCA and ETL Certifications
Greenheck's Energy Recovery products are AMCA Licensed for Air Performance and ETL Listed. Click on the links below for a listing of AMCA Licensed and ETL Listed products.
AMCA Licensed Products
ETL Listed ProductsARI Certification
To guarantee your customers are getting the performance they request, check for ARI Certification. ARI Certified products are tested for energy transfer effectiveness (sensible, latent, and total), cross leakage, and pressure drop. If a manufacturer states that their products are tested "in accordance with" ARI Standards that DOES NOT mean they are certified. To be certified, products must be tested by ARI and have annual check tests.
Click here for a listing of ARI Certified Energy Recovery products. Download the Supplemental Directory.Psychometric Chart
A psychometric chart is a design tool to graph a building's HVAC thermodynamic air conditions and processes. Properties displayed on a chart include dry-bulb temperatures, wet-bulb temperatures, dew point temperatures, relative humidity, humidity ratio, specific volume, and enthalpy. A link is provided to a downloadable software program that allows the user to electronically plot conditions on a psychrometric chart. This program version permits the user to enter state points and graph the air conditioning process, while also calculating additional air properties.
Click here to download the psychrometric charting software.
Help Text for Standard Version of Psychrometric ChartWording for ARI Certified Wheels, Options, and Accessories


