Fabricated Pressure Blower
Fabricated pressure blowers are suitable for air exhaust or supply applications. Typical applications include cabinet or room pressurization, blow-off systems for moisture removal, combustion air for burners, parts cooling, and fume exhaust.

-
What's New
- No news available.
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
General Information
Overview
-
Model FPB
Model FPB fabricated pressure blowers utilize radial aluminum blade wheels to provide peak performance for systems that require low flow and high pressures. FPB pressure blowers are designed with totally rotatable steel housing with a baked polyester coating. FPB pressure blowers come in five sizes including 70, 90 100, 120, 150 with sizes 90 - 150 available in full width (F) and partial width (H) models for modified performance. All models are available in direct drive arrangement 4 only.Capacities range from 200 to 2,500 cfm and up to 10 in. wg.
Catalogs
- Dampers for Centrifugal Fans
- Industrial Process Fans
- Industrial Process Fans
- Marine Products - Dampers, Louvers and Fans
- Mounting Bases and Vibration Isolation
- Pressure Blowers (Model FPB)
Performance Supplements
Instruction Manuals
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
FPB | ||||||||


