Industrial Centrifugal Fans

The Industrial Duty Centrifugal Fans, series 41, are designed for heavy duty air movement applications. Series 41 construction includes both backward inclined and airfoil centrifugal wheels fans and features heavy gauge, fully welded steel housings on all sizes. Stainless steel and aluminum construction materials are available for either the entire unit or air stream parts.

Overview

  • Models BIDW/AFDW: Double Width

    Operated in non-ducted inlet applications, primarily handling clean air at ambient temperatures. Higher volume capacities allow for a more compact system design than with single width fans. These models are available as belt driven units.


  • Models BISW/AFSW/BISWD: Single Width

    Operated in broad range of fan applications, typically in ducted systems. Versatile construction options allow use in environments which require spark resistance, high temperature tolerance, or resistance to corrosive elements. Model AFSW is available as a belt drive unit only. Model BISW is available as a belt or direct drive unit.


Drawings

Configured Model Selection
CAPS required to Create
Static Model
Download Now
3D 2D 3D 2D
Product Revit DWG DWG DWG Revit DWG DWG
AFDW In CAPS Transmit         AFDW-21
AFDW-41
AFSW In CAPS Transmit         AFSW-21
AFSW-41
BIDW In CAPS Transmit         BIDW-21
BIDW-41
BISW In CAPS Transmit         BISW-21
BISW-41

Other Info

  • Sure Aire

    If your application requires real time flow measurement, the Sure-Aire is a great accessory to include. The Sure-Aire provides the benefits of traditional flow probes which are placed in the airstream, but with the Sure-Aire's non-invasive design, fan performance is not affected. For more information about the Sure-Aire system, including a head-to-head comparison video, click here.
  • Sure-Aire Monitoring System

Videos

RSS Youtube LinkedIn